• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for Ethernet
  5. E21138

Ethernet connection cable

E21138

VSTGN040ZDS0002L04STGN040ZDS

Ethernet connection cable

E21138

VSTGN040ZDS0002L04STGN040ZDS

  • For connection to the parameter setting interface of the sensor
  • For reliable signal transmission
  • High protection rating for the requirements of harsh industrial environments
List Price without Tax
  • ce
Application
Special feature Gold-plated contacts; Screened cable
Design Ethernet cable, D-coded
Electrical data
Operating voltage [V] 48 AC / 60 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 65; IP 67
Mechanical data
Weight [g] 163.6
Moulded-body material TPU
Material nut diecast zinc, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: D; Moulded body: TPU, black; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Tightening torque: 0.4 Nm; Shielded connection cable: screen connected
Electrical connection
Connection Cable: 2 m, PVC, green, Ø 6.5 mm, shielded; PROFINET; 4 x 0.34 mm² (7 x Ø 0.25 mm )
Electrical connection - plug
Connector: 1 x M12, straight; coding: D; Moulded body: TPU, black; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Tightening torque: 0.4 Nm; Shielded connection cable: screen connected