• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Display / Operate / Illuminate
  3. Illumination
  4. Illumination units
  5. E21165

Diffuser for vision sensors

E21165

PLASTIC DIFFUSER WINDOW DUALIS

Diffuser for vision sensors

E21165

PLASTIC DIFFUSER WINDOW DUALIS

  • Efficient protection of the front pane against soiling and damage
  • Safe protection of the sensor against impact and shock
  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For object recognition sensors and 1D/2D code readers type O2D, O2I
List Price without Tax
Mechanical data
Weight [g] 39.35
Dimensions [mm] 57 x 42 x 4.9
Materials housing: diecast zinc black; lens: PMMA
Remarks
Pack quantity 1 pcs.