• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting sets
  5. E21272

Mounting set for photoelectric sensors

E21272

O6 CLAMP BRACKET

Mounting set for photoelectric sensors

E21272

O6 CLAMP BRACKET

  • Complete mounting set for clamp mounting
  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For mounting to a mounting rod
  • Each sensor position possible due to free movement in all directions
List Price without Tax
Application
Design clamp mounting
Mechanical data
Weight [g] 51.8
Type of mounting Mounting rod; (Ø 10 mm)
Dimensions [mm] 30.8 x 1.5 x 43.2
Materials stainless steel (316Ti/1.4571)
Accessories
Items supplied
cylinder screws: 2 x M3 x 14
Clamp
head cap screw
nut: M4
Remarks
Pack quantity 1 pcs.