• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting accessories for ultrasonic sensors
  5. E23000

Sound tube

E23000

SOUND TUBE M18

Sound tube

E23000

SOUND TUBE M18

  • Sound Tube for focusing the sound
  • Increased sensor diaphragm protection
List Price without Tax
Application
Design For all ifm ultrasonic sensors with M18 thread
Mechanical data
Weight [g] 8.5
Materials POM
Sealing Gasket
Remarks
Pack quantity 1 pcs.
Diagrams and graphs
response curve
response curve
response curve
response curve
response curve
1 distance
2 Detection zone
3 switch-on/switch-off graph
4 Target
5 50% of the target in the detection zone
6 switch point