• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting sets
  5. E2D500

Mounting set

E2D500

Mounting Set Compact Cam

Mounting set

E2D500

Mounting Set Compact Cam

List Price without Tax
Application
Design clamp mounting O2D5, for types O2I5
Mechanical data
Weight [g] 112.5
Type of mounting Mounting rod; (Ø 12 mm)
Materials Clamps: stainless steel (316L/1.4404); cylinder screws: hot galvanised M4 x 8; mounting bracket: stainless steel (304/1.4301)
Accessories
Items supplied
Clamps: 2
cylinder screws: 2 x M4 x 8
mounting bracket: 1
Hexagon nut: 1 x M5
head cap screw: 1 x M5 x 16
Remarks
Pack quantity 1 pcs.