• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for mobile cameras
  5. E2M206

Adapter cables for cameras with video output

E2M206

CONNECTION CABLE M16 21 M

Adapter cables for cameras with video output

E2M206

CONNECTION CABLE M16 21 M

  • Reliable connection of mobile cameras with video output
  • Gold-plated contacts for reliable signal transmission
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Good electromagnetic compatibility thanks to shielded cable
List Price without Tax
Application
Special feature Free from silicone; Gold-plated contacts
Design camera with video output O2M20x
Free from silicone yes
Electrical data
Operating voltage [V] < 60 DC
Protection class II
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -45...85
Protection IP 67
Mechanical data
Weight [g] 1093
Materials housing: PVC; Sealing: EPDM
Material nut PVC
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 21 m, PVC, black, Ø 6 mm; 3 x 0.34 mm² / AWG 22 + 1 x 0.11 mm² / AWG 26
Electrical connection - plug
Connector: 1 x M16, straight; coding: A; Locking: PVC; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm