- Products
- E2M235
Video Switcher
E2M235
VIDEO SWITCHER/3 PORT
Video Switcher
E2M235
VIDEO SWITCHER/3 PORT
List Price without Tax
Electrical data
Operating voltage [V] | 12 DC; (±1,5V) |
---|---|
Overvoltage protection | yes |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...125 |
Storage humidity [%] | < 75; (relative humidity) |
Shelf life [MON] | 24 |
Protection | IP 67 |
Mechanical data
Weight [g] | 149 |
---|---|
Materials | housing: ABS black |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
MON | Connector: M16; coding: A |
---|
Electrical connection - socket
C1...3 | Connector: M16; coding: A |
---|