O-ring
E30053
O-RG 24,00X2,00/FPM 5 PIECE
O-ring
E30053
O-RG 24,00X2,00/FPM 5 PIECE
- Reliable axial and radial sealing
- Sealed even at very high system pressure
List Price without Tax
Mechanical data
Weight [g] | 4.2 |
---|---|
Inside diameter [mm] | 24 |
External diameter [mm] | 28 |
Materials | FKM |
Remarks
Pack quantity | 5 pcs. |
---|