Ethernet connection cable
E30112
CROSS CABLE 5M
Ethernet connection cable
E30112
CROSS CABLE 5M
- Reliable signal transmission for devices with Ethernet interface
- For quick and easy parameter setting and set-up
List Price without Tax
Application
Design | Ethernet cable |
---|---|
Application | cross-over patch cable; patch cable |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 20 |
Mechanical data
Weight [g] | 144.8 |
---|---|
Materials | PUR |
Moulded-body material | PUR |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PVC, grey, Ø 6 mm |
Electrical connection - plug
Connection | Connector: 2 x RJ45, straight; Moulded body: PUR |
---|