O-ring
E30123
FKM VITON O-RING
O-ring
E30123
FKM VITON O-RING
- For reliably sealing tanks, containers and pipes
- For use in combination with process sensors
- Food-grade material
List Price without Tax
Mechanical data
Weight [g] | 0.528 |
---|---|
Inside diameter [mm] | 24 |
External diameter [mm] | 28 |
Materials | FKM |
Remarks
Pack quantity | 1 pcs. |
---|