• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Welding adapters
  5. E30130

Welding adapter for process sensors

E30130

WELDING ADAPT D50/G1 LEAK PORT

Welding adapter for process sensors

E30130

WELDING ADAPT D50/G1 LEAK PORT

  • Welding adapter for process sensors
  • For use in industrial and hygienic applications
  • Robust stainless steel design for use in harsh industrial environments
  • High pressure rating
List Price without Tax
  • acs
  • fda
  • ehedg
  • ec19352004
  • 3a
  • crn
Application
Design with leakage port
Installation for thin wall thicknesses
Pressure rating [bar] 50
Note on pressure rating
for the connection sensor - adapter
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 186
Materials (wetted parts) stainless steel (316L/1.4435) ; surface characteristics : Ra<0,4 / Rz 4
Sensor connection G 1 internal thread Aseptoflex Vario
Process connection welding adapter Ø 50 mm
Sealing Gasket
Accessories
Items supplied
O-ring: 1 x 24 x 2, EPDM, FDA compliant, E30054
Accessories (optional)
O-ring: 1 x 24 x 2, FKM, FDA compliant, E30123
Remarks
Pack quantity 1 pcs.