Gasket
E30145
SEAL RING FKM G1/4
Gasket
E30145
SEAL RING FKM G1/4
- For reliably sealing tanks, containers and pipes
- For use in combination with process sensors
List Price without Tax
Application
Medium temperature [°C] | -30...200 |
---|
Mechanical data
Weight [g] | 4 |
---|---|
Inside diameter [mm] | 11.6 |
External diameter [mm] | 16.5 |
Materials | FKM |
Sensor connection | G 1/4 external thread |
Remarks
Pack quantity | 10 pcs. |
---|