- Products
- Accessories
- Tools / set-up
- Tools
- E30425
Teach button for pressure sensors
E30425
TEACH BUTTON
Teach button for pressure sensors
E30425
TEACH BUTTON
- For an easy zero point calibration of pressure sensors
List Price without Tax
Application
Design | for sensors PM1xxx |
---|
Electrical data
Operating voltage [V] | 20...30 DC |
---|
Outputs
Max. load [Ω] | (Ub - 14 V) / 21.5 mA |
---|
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
MTTF [years] | 2927 |
---|
Mechanical data
Weight [g] | 227 |
---|---|
Materials | stainless steel (316L/1.4404); PA; FFKM; PBT |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 0.9 m, PUR; Maximum cable length: 30 m; between sensor and teach button |
---|