• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Device protection
  4. Device protection
  5. E30467

Filter cover for pressure sensors

E30467

HOSE BARB COVER FILTER SYSTEM

Filter cover for pressure sensors

E30467

HOSE BARB COVER FILTER SYSTEM

  • For reliably covering the filter of pressure sensors
  • Complete set of venting cap, air line fitting and tubing
  • Efficient protection against soiling
List Price without Tax
Mechanical data
Weight [g] 44.4
Materials stainless steel (316L/1.4404); stainless steel (304/1.4301); stainless steel (304L/1.4307); FKM; PE; PTFE; PU
Tightening torque [Nm] 2.5...3.5; (recommended tightening torque)
Accessories
Items supplied
Filter cover including ventilation diaphragm and O-ring
tubing: 0,5 m, Polyurethan
Remarks
Pack quantity 1 pcs.