• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Welding adapters
  5. E30503

Welding adapter for process sensors

E30503

WELDING ADAPT G1/4

Welding adapter for process sensors

E30503

WELDING ADAPT G1/4

  • Welding adapter for process sensors
  • Robust stainless steel design for use in harsh industrial environments
  • High pressure rating
  • For use in industrial environments
List Price without Tax
Application
Pressure rating [bar] 480
Note on pressure rating
for the connection sensor - adapter
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 195.8
Materials stainless steel (316L/1.4404)
Sensor connection G 1/4
Process connection welding adapter Ø 35 mm
Sealing Gasket
Remarks
Pack quantity 1 pcs.