Welding adapter for process sensors
E30531
WELDING ADAPT D85 G1 V4A 3A
Welding adapter for process sensors
E30531
WELDING ADAPT D85 G1 V4A 3A
- Welding adapter for tank bottom and wall
- For use in industrial and hygienic applications
- Robust stainless steel design for use in harsh industrial environments
- High pressure rating
List Price without Tax
Application
Design | with leakage port | |
---|---|---|
Installation | for thick wall thicknesses and for unfavourable welding conditions; for tank bottom and wall | |
Pressure rating [bar] | 16 | |
Note on pressure rating |
|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 362 |
---|---|
Materials (wetted parts) | stainless steel (316L/1.4435) ; surface characteristics : Ra<0,4 / Rz 4 |
Sensor connection | G 1 internal thread Aseptoflex Vario |
Process connection | welding adapter Ø 85 mm |
Sealing | Gasket |
Accessories
Items supplied |
|
|
---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|