Process adapter Tri-Clamp
E33209
ADAPT IFM-CLAMP ISO2852 2" 3A
Process adapter Tri-Clamp
E33209
ADAPT IFM-CLAMP ISO2852 2" 3A
- For the installation of process sensors in containers and pipes
- Easy, quick and secure mounting
- Particularly suited for use in hygienic applications
- Stainless steel adapter for the requirements of the food and beverage industry
- High pressure rating
List Price without Tax
Application
Design | with leakage port |
---|---|
Pressure rating [bar] | 16 |
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 226.5 |
---|---|
Materials (wetted parts) | stainless steel (316L/1.4435) ; surface characteristics : Ra<0,4 / Rz 4 |
Sensor connection | G 1 internal thread Aseptoflex Vario |
Process connection | Clamp DN50 (2") DIN 32676 (ISO 2852) |
Sealing | Gasket |
Hygienic equipment class to DIN 11866 | H4 |
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|