• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E33340

universal process adapter

E33340

ADAPT UNI RD52

universal process adapter

E33340

ADAPT UNI RD52

  • For installing process sensors in tanks
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
List Price without Tax
  • fda
  • ec19352004
Application
Pressure rating [bar] 16
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 364.5
Materials (wetted parts) stainless steel (316L/1.4435) ; surface characteristics : Ra<0,4 / Rz 4
Sensor connection G 1 internal thread Aseptoflex Vario
Process connection universal process adapter Rd 52
Sealing Gasket
Hygienic equipment class to DIN 11866 H4
Accessories
Items supplied
O-ring: 24 x 2, EPDM, FDA compliant, E30054
O-ring: 38 x 2, FKM
O-ring: 36 x 3, EPDM, FDA compliant
Accessories (optional)
O-ring: 24 x 2, FKM, FDA compliant, E30123
sealing ring, PEEK, FDA compliant, E30124
Remarks
Pack quantity 1 pcs.