Connection cable
E3M122
MCI CONNECTION CABLE 2M
Connection cable
E3M122
MCI CONNECTION CABLE 2M
- Reliable connection of an illumination unit to a mobile 3D camera
- Gold-plated contacts for reliable signal transmission
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
List Price without Tax
Application
Special feature | Drag chain suitability |
---|
Electrical data
Operating voltage [V] | < 25 AC / < 60 DC |
---|
Operating conditions
Ambient temperature [°C] | -40...105 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 89.15 | ||
---|---|---|---|
Drag chain suitability | yes | ||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, TPU, black |