• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for mobile cameras
  5. E3M124

Connection cable

E3M124

MCI CONNECTION CABLE 2M ANGLED

Connection cable

E3M124

MCI CONNECTION CABLE 2M ANGLED

List Price without Tax
  • ce
  • ukca
Application
Special feature Drag chain suitability
Electrical data
Operating voltage [V] < 25 AC / < 60 DC
Operating conditions
Ambient temperature [°C] -40...105
Protection IP 67
Mechanical data
Weight [g] 90.7
Drag chain suitability yes
Drag chain suitability
bending radius for fixed installation ≥ 40 mm
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, TPU, black