• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for mobile cameras
  5. E3M131

Connecting cable with socket

E3M131

POWER SUPPLY CABLE O3M ILLUMINATION 2M

Connecting cable with socket

E3M131

POWER SUPPLY CABLE O3M ILLUMINATION 2M

  • Reliable connection of mobile cameras with video output
  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
List Price without Tax
  • ce
  • ukca
Application
Special feature Gold-plated contacts; Drag chain suitability
Electrical data
Operating voltage [V] < 25 AC / < 60 DC
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 68
Mechanical data
Weight [g] 134.6
Dimensions [mm] 15.5 x 15.5 x 43.9
Materials PUR
Moulded-body material PUR
Material nut diecast zinc
Drag chain suitability yes
Drag chain suitability
bending radius for fixed installation ≥ 30 mm
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR, black, Ø 6 mm; 4 x 0.75 mm²
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: diecast zinc; Contacts: gold-plated