Mounting clamp for airflow monitors
E40048
MOUNTING CLAMP SLG
Mounting clamp for airflow monitors
E40048
MOUNTING CLAMP SLG
- For the installation of an airflow monitor
- Easy, quick and inexpensive mounting
- User-friendly setting of the requested immersion depth of the sensor
List Price without Tax
Application
Design | for SLG airflow monitor |
---|
Mechanical data
Weight [g] | 16 |
---|---|
Dimensions [mm] | 13 x 54 x 32 |
Inside diameter [mm] | 23 |
Materials | PBT |
Remarks
Pack quantity | 1 pcs. |
---|