Progressive ring fitting
E40258
COMPRESSION FITTING G1/2
Progressive ring fitting
E40258
COMPRESSION FITTING G1/2
- For a quick and easy mounting of temperature sensors
- User-friendly setting of the requested immersion depth of the sensor
- Robust stainless steel design for use in harsh industrial environments
- High pressure rating
List Price without Tax
Application
Installation | Progressive ring fitting |
---|---|
Pressure rating [bar] | 50 |
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 100.8 |
---|---|
Materials | stainless steel (316L/1.4404); Gasket: FKM |
Sensor connection | Ø 8 mm |
Process connection | threaded connection G 1/2 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|