• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E40260

Progressive ring fitting

E40260

COMPRESSION FITTING G3/4

Progressive ring fitting

E40260

COMPRESSION FITTING G3/4

  • For a quick and easy mounting of temperature sensors
  • User-friendly setting of the requested immersion depth of the sensor
  • Robust stainless steel design for use in harsh industrial environments
  • High pressure rating
List Price without Tax
Application
Installation Progressive ring fitting
Pressure rating [bar] 50
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 159.3
Materials stainless steel (316L/1.4404); Gasket: FKM
Sensor connection Ø 8 mm
Process connection threaded connection G 3/4
Accessories
Items supplied
Gasket
Remarks
Pack quantity 1 pcs.