Progressive ring fitting
E40269
COMPR. FITTING F. MOUNT. CLAMP
Progressive ring fitting
E40269
COMPR. FITTING F. MOUNT. CLAMP
- For a quick and easy mounting of flow sensors
- User-friendly setting of the requested immersion depth of the sensor
- Robust stainless steel design for use in harsh industrial environments
- High pressure rating
List Price without Tax
Application
Installation | Progressive ring fitting | |
---|---|---|
Pressure rating [bar] | 1 | |
Note on pressure rating |
|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 91.5 |
---|---|
Materials | stainless steel (316L/1.4404) |
Sensor connection | Ø 8 mm |
Process connection | Ø 23 mm |
Remarks
Pack quantity | 1 pcs. |
---|