Mounting clamp for level sensors
E43000
MOUNTING CLAMPS F SENSOR LK LI
Mounting clamp for level sensors
E43000
MOUNTING CLAMPS F SENSOR LK LI
- For the installation of capacitive level sensors in containers
- Easy, quick and inexpensive mounting
- User-friendly setting of the requested immersion depth of the sensor
List Price without Tax
Application
Design | for capacitive level sensors LK, LI, LT, LL |
---|
Mechanical data
Weight [g] | 17.8 |
---|---|
Dimensions [mm] | 33 x 42 x 30 |
Inside diameter [mm] | 16 |
Materials | PP |
Tightening torque [Nm] | 2.5 |
Remarks
Pack quantity | 1 pcs. |
---|