• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Probes for level sensors LR
  5. E43203

Probe for level sensors

E43203

LR PROBE L240

Probe for level sensors

E43203

LR PROBE L240

  • Required for the operation of level sensors with guided wave radar
  • For the reliable detection of aqueous media
  • Adaptation to different container heights through shortening of the probe
  • Suitable for coolant emulsions, cleaning liquids or heavily polluted water
  • Easy, quick and secure mounting
List Price without Tax
Application
Design for level sensors LR
Measuring/setting range
Probe length L [mm] 240
Mechanical data
Weight [g] 102.5
Materials stainless steel (316L/1.4404)
Tightening torque [Nm] 4
Remarks
Pack quantity 1 pcs.