• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Flange plates for level sensors
  5. E43206

Flange plate for level sensors

E43206

FLANGE PLATE 73-90/NPT3/4

Flange plate for level sensors

E43206

FLANGE PLATE 73-90/NPT3/4

  • Optional for the operation of level sensors with guided wave radar
  • Easy, quick and inexpensive mounting in the tank lid
  • Required for the operation on containers with plastic lid
List Price without Tax
Application
Design for level sensors LR
Installation according to DIN 24557
Tank pressure [bar] -1...16
Operating conditions
Ambient temperature [°C] 0...80
Mechanical data
Weight [g] 266.8
Type of mounting according to DIN 24557
Materials flange: stainless steel (303/1.4305); Sealing: NBR
Tightening torque [Nm] < 40
Sensor connection threaded connection 3/4" NPT internal thread
Process connection flange Ø 90 mm
Remarks
Pack quantity 1 pcs.