• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Coaxial pipes for level sensors
  5. E43218

Coaxial pipe for level sensors

E43218

LR COAX TUBE NPT L450

Coaxial pipe for level sensors

E43218

LR COAX TUBE NPT L450

  • For use in low dielectric media
  • Reliable detection of oils and oil-based media
  • Efficient protection against electromagnetic interference
  • No minimum distance to the vessel wall required
List Price without Tax
  • crn
Application
Design for level sensors LR
Medium temperature [°C] -40...200
Pressure rating [bar] 16
Vacuum resistance [mbar] -1000
MAWP (for applications according to CRN) [bar] 16
Mechanical data
Weight [g] 299.5
Materials Coaxial pipe: stainless steel (304/1.4301); Centring piece: PPS reinforced fibre; fixing bracket: stainless steel (301/1.4310)
Sensor connection threaded connection G 3/4 internal thread
Process connection threaded connection 3/4" NPT external thread
Length L [mm] 450
Remarks
Pack quantity 1 pcs.