• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Probes for level sensors LR
  5. E43227

Probe for level sensors

E43227

LR PROBE L500

Probe for level sensors

E43227

LR PROBE L500

  • Required for the operation of level sensors with guided wave radar
  • For the reliable detection of aqueous media
  • Adaptation to different container heights through shortening of the probe
  • Suitable for coolant emulsions, cleaning liquids or heavily polluted water
  • Easy, quick and secure mounting
List Price without Tax
Application
Design for level sensors LR
Measuring/setting range
Probe length L [mm] 500
Mechanical data
Weight [g] 215.5
Materials stainless steel (316L/1.4404)
Tightening torque [Nm] 4
Remarks
Pack quantity 1 pcs.