Welding adapter for process sensors
E43310
ADAPT G1/2-WELD FOR PIPE 3A
Welding adapter for process sensors
E43310
ADAPT G1/2-WELD FOR PIPE 3A
- Welding adapter for process sensors
- For use in industrial and hygienic applications
- Robust stainless steel design for use in harsh industrial environments
- High pressure rating
- With integrated leakage ports
List Price without Tax
Application
Design | for pipes, with leakage port | |
---|---|---|
Pressure rating [bar] | 50 | |
Note on pressure rating |
|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 160 |
---|---|
Materials | stainless steel (316L/1.4435) |
Sensor connection | G 1/2 sealing cone |
Process connection | welding adapter DN25 (29 x 1,5); Maße gemäß DIN 11866; Reihe A DIN |
Surface characteristics Ra/Rz of the wetted parts | 0.4 / 4 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|