Welding mandrel for process connections
E43314
ADAPT G1/2-WELD MANDREL
Welding mandrel for process connections
E43314
ADAPT G1/2-WELD MANDREL
- Mounting aid for welding adapters to protect the sealing edge
- Reliable heat dissipation during welding
List Price without Tax
Application
Application | carries away heat during welding |
---|
Mechanical data
Weight [g] | 386.5 |
---|---|
Materials | brass (2.0401) |
Process connection | G 1/2 sealing cone |
Surface characteristics Ra/Rz of the wetted parts | 10 |
Remarks
Pack quantity | 1 pcs. |
---|