T-piece
E43316
T-PIPE/G1/2/L100/DN25
T-piece
E43316
T-PIPE/G1/2/L100/DN25
- Safe installation of process sensors in pipes
- For use in industrial and hygienic applications
- Robust stainless steel housing
List Price without Tax
Application
Design | for sensors and adapters with process connection G ½ A |
---|---|
Pressure rating [bar] | 40 |
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 327 |
---|---|
Materials | stainless steel (316L/1.4404) |
Sensor connection | G 1/2 sealing cone |
Process connection | T-piece DN25 (29 x 1,5); Maße gemäß DIN 11866; Reihe A DIN |
Surface characteristics Ra/Rz of the wetted parts | 0.8 / 4 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|