• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Coaxial pipes for level sensors
  5. E43336

Coaxial pipe for level sensors

E43336

LR COAX TUBE G3/4 L800

Coaxial pipe for level sensors

E43336

LR COAX TUBE G3/4 L800

  • For use in low dielectric media
  • Reliable detection of oils and oil-based media
  • Efficient protection against electromagnetic interference
  • No minimum distance to the vessel wall required
List Price without Tax
Application
Design for level sensors LR
Medium temperature [°C] -40...200
Pressure rating [bar] 16
Vacuum resistance [mbar] -1000
Mechanical data
Weight [g] 475
Materials Coaxial pipe: stainless steel (304/1.4301); Sealing: NBR reinforced fibre; fixing bracket: stainless steel (301/1.4310); Centring piece: PPS reinforced fibre
Sensor connection threaded connection G 3/4 internal thread
Process connection threaded connection G 3/4 external thread
Length L [mm] 800
Accessories
Items supplied
Sealing: 1
Accessories (optional)
Centring piece for coaxial pipes: 1, E43222
Remarks
Remarks
When used under DNV GL conditions mounting of an additional centring piece is required
Pack quantity 1 pcs.