• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Probes for level sensors LR
  5. E43337

Probe for level sensors

E43337

LR PROBE L800

Probe for level sensors

E43337

LR PROBE L800

  • Required for the operation of level sensors with guided wave radar
  • For the reliable detection of aqueous media
  • Adaptation to different container heights through shortening of the probe
  • Suitable for coolant emulsions, cleaning liquids or heavily polluted water
  • Easy, quick and secure mounting
List Price without Tax
Application
Design for level sensors LR
Measuring/setting range
Probe length L [mm] 800
Mechanical data
Weight [g] 345
Materials stainless steel (316L/1.4404)
Tightening torque [Nm] 4
Remarks
Pack quantity 1 pcs.