Probe for level sensors
E43351
LR PROBE L210
Probe for level sensors
E43351
LR PROBE L210
- Required for the operation of level sensors with guided wave radar
- For the reliable detection of aqueous media
- Adaptation to different container heights through shortening of the probe
- Suitable for coolant emulsions, cleaning liquids or heavily polluted water
- Easy, quick and secure mounting
List Price without Tax
Application
Design | for level sensors LR |
---|
Measuring/setting range
Probe length L [mm] | 210 |
---|
Mechanical data
Weight [g] | 90.2 |
---|---|
Materials | stainless steel (316L/1.4404) |
Tightening torque [Nm] | 4 |
Remarks
Pack quantity | 1 pcs. |
---|