Welding adapter for process sensors
E43919
WELDING ADAPT G1/2 D85X44 V4A/3A
Welding adapter for process sensors
E43919
WELDING ADAPT G1/2 D85X44 V4A/3A
- Welding adapter for tank head and wall
- For use in industrial and hygienic applications
- Robust stainless steel design for use in harsh industrial environments
- High pressure rating
List Price without Tax
Application
Design | with leakage port | |
---|---|---|
Installation | for thick wall thicknesses and for unfavourable welding conditions | |
Pressure rating [bar] | 50 | |
Note on pressure rating |
|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 362.5 |
---|---|
Materials | stainless steel (316L/1.4435) |
Sensor connection | G 1/2 sealing cone |
Process connection | welding adapter Ø 84,8 mm |
Surface characteristics Ra/Rz of the wetted parts | Ra <0.4 / Rz <4 |
Remarks
Pack quantity | 1 pcs. |
---|