• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Welding adapters
  5. E43920

Welding adapter for process sensors

E43920

WELDING ADAPT G1/2 D85X34/11,5 V4A/3A

Welding adapter for process sensors

E43920

WELDING ADAPT G1/2 D85X34/11,5 V4A/3A

  • Welding adapter for tank bottom and wall
  • For use in industrial and hygienic applications
  • Robust stainless steel design for use in harsh industrial environments
  • High pressure rating
List Price without Tax
  • fcm
  • fda
  • ehedg
  • ec19352004
  • 3a
Application
Design with leakage port
Installation for thick wall thicknesses and for unfavourable welding conditions
Pressure rating [bar] 50
Note on pressure rating
for the connection sensor - adapter
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 379.29
Materials stainless steel (316L/1.4435)
Sensor connection G 1/2 sealing cone
Process connection welding adapter Ø 84,8 mm
Surface characteristics Ra/Rz of the wetted parts Ra <0.4 / Rz <4
Remarks
Pack quantity 1 pcs.