• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Draw-wire mechanisms for encoders
  5. E61441

draw-wire mechanism for encoders

E61441

DRAW WIRE 3000

draw-wire mechanism for encoders

E61441

DRAW WIRE 3000

List Price without Tax
Product characteristics
Shaft design solid shaft
Shaft diameter [mm] 6
Application
Design for encoders with 58 mm synchro flange and 6 mm solid shaft
Accuracy / deviations
Accuracy ± 0.012 % FSO
Repeatability ± 0,005 % FSO
Operating conditions
Ambient temperature [°C] -40...80
Storage temperature [°C] -40...80
Storage humidity [%] 5...95; (non condensing)
Mechanical data
Weight [g] 598.5
Top flange diameter [mm] 58
Materials housing: diecast zinc / plastic; wire: stainless steel polyamide coated
Shaft design solid shaft
Shaft diameter [mm] 6
Max. measuring length [mm] 3000
Wire drum circumference [mm] 200
Wire diameter [mm] 0.87
Wire connection M6
Wire properties
max. speed of wire displacement [m /s] 0,8
max. wire acceleration [g] 1
max. extension force [N] 3
min. retraction force [N] 2,5
Fixing flange synchro-flange
Remarks
Pack quantity 1 pcs.
Diagrams and graphs
Installation instruction