• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Draw-wire mechanisms for encoders
  5. E61443

draw-wire mechanism for encoders

E61443

DRAW WIRE 10000

draw-wire mechanism for encoders

E61443

DRAW WIRE 10000

List Price without Tax
Product characteristics
Shaft design solid shaft
Shaft diameter [mm] 6
Application
Design for encoders with 58 mm synchro flange and 6 mm solid shaft
Accuracy / deviations
Accuracy ± 0.01 % FSO
Repeatability ± 0,001 % FSO
Operating conditions
Ambient temperature [°C] -20...80
Storage temperature [°C] -40...80
Storage humidity [%] 5...95; (non condensing)
Tests / approvals
Shock resistance
IEC628-2-27 50 g / 20 ms
Vibration resistance
IEC68-2-6 20 g / 20..200 Hz
Mechanical data
Weight [g] 3510.8
Dimensions [mm] 115 x 168.7 x 115
Top flange diameter [mm] 58
Materials housing: aluminium anodised; wire: stainless steel polyamide coated
Shaft design solid shaft
Shaft diameter [mm] 6
Max. measuring length [mm] 10000
Wire drum circumference [mm] 315
Wire diameter [mm] 1
Wire connection 20,2; (eyelet)
Wire properties
max. speed of wire displacement [m /s] 2
max. wire acceleration [g] 6
max. extension force [N] 21
min. retraction force [N] 8
Fixing flange synchro-flange
Accessories
Items supplied
screws: 3 x M4
cylinder screws: 4 x M4
washers
synchro-flange
Coupling for encoders
Remarks
Pack quantity 1 pcs.
Diagrams and graphs
Installation instruction