- Products
- Accessories
- Mounting accessories and fixing technology
- Draw-wire mechanisms for encoders
- E61444
draw-wire mechanism for encoders
E61444
DRAW WIRE 15000
draw-wire mechanism for encoders
E61444
DRAW WIRE 15000
List Price without Tax
Product characteristics
Shaft design | solid shaft |
---|---|
Shaft diameter [mm] | 6 |
Application
Design | for encoders with 58 mm synchro flange and 6 mm solid shaft |
---|
Accuracy / deviations
Accuracy | ± 0.01 % FSO |
---|---|
Repeatability | ± 0,001 % FSO |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Storage temperature [°C] | -40...80 |
Storage humidity [%] | 5...95; (non condensing) |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 3824.8 | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 115 x 180.7 x 115 | ||||||||||||
Top flange diameter [mm] | 58 | ||||||||||||
Materials | housing: aluminium anodised; wire: stainless steel polyamide coated | ||||||||||||
Shaft design | solid shaft | ||||||||||||
Shaft diameter [mm] | 6 | ||||||||||||
Max. measuring length [mm] | 15000 | ||||||||||||
Wire drum circumference [mm] | 315 | ||||||||||||
Wire diameter [mm] | 1 | ||||||||||||
Wire connection | 20,2; (eyelet) | ||||||||||||
Wire properties |
|
||||||||||||
Fixing flange | synchro-flange |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Diagrams and graphs
|
|
---|