- Products
- E70096
AS-Interface flat cable insulation displacement connector
E70096
FLAT CABLE CONNECTOR M12
AS-Interface flat cable insulation displacement connector
E70096
FLAT CABLE CONNECTOR M12
- For transition from AS-i flat cable to M12 connector
- For extending the AS-i network by means of spurs
- Easy and quick connection due to insulation displacement technology
- High protection rating for the requirements of harsh industrial environments
List Price without Tax
Alternative articles: E75005 Product comparison: E70096 / E75005 When selecting an alternative article and accessories please note that technical data may differ!
Application
Design | AS-i |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current load total [A] | 2 |
Operating conditions
Ambient temperature [°C] | -25...75 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 17.9 |
---|---|
Materials | PA |
Moulded-body material | PA |
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |