• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Device protection
  4. Protective caps
  5. E73004

Protective cap

E73004

PROTECTIVE CAP M12 10PCS.

Protective cap

E73004

PROTECTIVE CAP M12 10PCS.

  • Protection against penetrating moisture for splitter boxes and modules
  • Ensuring the protection rating even if sockets are not used
List Price without Tax
Application
Design for M12 sockets of ClassicLine modules, CompactLine modules and AirBoxes
Operating conditions
Ambient temperature [°C] -30...85
Mechanical data
Weight [g] 11
Dimensions [mm] 12 x 13.5 x 13.5
Thread designation M12 x 1
Materials PA black
Tightening torque [Nm] for tightening torques, please refer to the operating instructions of the respective device
Remarks
Pack quantity 10 pcs.