DIN rail adapter
E73006
mounting plate M8 short
DIN rail adapter
E73006
mounting plate M8 short
- For mounting AS-i modules CompactLine M8
- Complete set for DIN rail mounting
- Easy, quick and inexpensive fixing
- Robust stainless steel design for use in harsh industrial environments
List Price without Tax
Application
Design | for Compact M8 modules |
---|
Mechanical data
Weight [g] | 43.6 |
---|---|
Dimensions [mm] | 88.5 x 1.5 x 30 |
Materials | Mounting plate: stainless steel (304/1.4301); DIN rail clip: stainless steel (301/1.4310); threaded bush: stainless steel (304CU/1.4567) |
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|