RFID tag
E80417
ID-TAG/51x37x7,5
RFID tag
E80417
ID-TAG/51x37x7,5
- High temperature resistance and high protection rating
- Suitable for use on metal materials
List Price without Tax
Application
Application | RFID coding of metal tanks |
---|
Electrical data
Operating frequency [MHz] | 866...928 |
---|---|
Memory size [bit] | 512 |
Memory type | EEPROM |
Chip type | Higgs 9 |
Tag identifier (TID) [Byte] | 64 |
Electronic product code (EPC) | 96 bit |
RFID standard | EPC Class1 GEN2/ISO 18000-6C |
Max. read cycles | unlimited |
Max. write cycles | 100000 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...250 |
Protection | IP 69K |
Mechanical data
Weight [g] | 144.5 |
---|---|
Type of mounting | panel / surface |
Dimensions [mm] | 55 x 36.2 x 7.5 |
Materials | housing: Nylon / PP |
Remarks
Pack quantity | 5 pcs. |
---|
Other data
read distance (m)
DTE80x | 1.1 |
DTE90x | - |
ANT860 / ANT960 | 4.8 |
ANT820 / ANT920 | 2 |