• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting rods / aluminium profiles
  5. E89034

aluminium profile

E89034

LED-MountingProfile, 1015mm

aluminium profile

E89034

LED-MountingProfile, 1015mm

List Price without Tax
Application
Application for the installation of LED strips
Mechanical data
Weight [g] 138.2
Dimensions [mm] 1015 x 17 x 6.7
Materials profile: aluminium EN AW-6060 T66
Remarks
Pack quantity 1 pcs.