- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting bases / module lower parts
- E89060
mounting base
E89060
LED-Tower/Base bracket
mounting base
E89060
LED-Tower/Base bracket
List Price without Tax
Mechanical data
Weight [g] | 141 |
---|---|
Dimensions [mm] | Ø 70 / L = 35 |
Materials | aluminium black |
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Diagrams and graphs
base mounting
|
|
---|
base mounting
|
|
---|