adapter cable set
EC2113
Cable/CAN-RS232-CANFox
adapter cable set
EC2113
Cable/CAN-RS232-CANFox
- Reliable connection of controllers and dialogue units
- Wired adapter cable for CAN or RS232 interface
- Reliable signal transmission for CAN devices
List Price without Tax
Mechanical data
Weight [g] | 130.1 |
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - CAN adapter
Connector: 1 x DIN connector, straight |
Electrical connection - CAN adapter
Connection | Cable: 1 m, black |
---|
Electrical connection - CAN adapter
Connector: 1 x M12, straight; coding: A |
Electrical connection - RS-232 adapter
Connector: 1 x DIN connector, straight |
Electrical connection - RS-232 adapter
Connection | Cable: 1 m, grey |
---|
Electrical connection - RS-232 adapter
Connector: 1 x Sub D, straight |