• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Systems for mobile machines
  3. Controllers
  4. Controller starter sets
  5. EC2121

Controller starter set for mobile machines

EC2121

ecomatController/Starterkit

Controller starter set for mobile machines

EC2121

ecomatController/Starterkit

List Price without Tax
article can only be ordered once per customer
Application
Components
ecomatController: 1, CR710S
I/O simulator box incl. connection cable and connectors: 1
Connector AMP 81-pole: 1, Lockable connector with reverse polarity protection
connector: 2 x 4 mm
Socket: 2, 5-pole, Type M12
flat-pin connector: 3, 8-pole
Wirable socket: 3, 8-pole
Ethernet cable: 1 x 2 m, RJ45, M12
USB memory stick with software and documentation: 1
Mechanical data
Weight [g] 3935
Remarks
Notes article can only be ordered once per customer
Pack quantity 1 pcs.