Y connection cable
EVC694
YDSGHDA0MSS0002HDASTGH030MSS
Y connection cable
EVC694
YDSGHDA0MSS0002HDASTGH030MSS
- Resistant to oils and coolants
- Permanent, reliable sealing even when mounted without tools
- High protection rating for the requirements of harsh industrial environments
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Mechanical end stop to protect the O-ring from destruction
List Price without Tax
Please see the technical note under "Downloads"
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 24 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 172.8 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Moulded-body material | TPU / TPU | ||||||||
Material nut | brass, nickel-plated | ||||||||
Sealing material | FKM | ||||||||
Connector type | M12 | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Notes | Please see the technical note under "Downloads" |
---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug C
Cable: 2 m, PUR, Halogen-free, black, Ø 4.9 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm ) | |
Connector: M12, straight; coding: A; Moulded body: TPU, orange; Locking: Lock nut, brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm; Take into account the maximum value of the counterpart! |
Diagrams and graphs
|
|
---|